Medium Power NPN Darlington Bipolar Power Transistor

Obsolete

Overview

The Medium Power NPN Darlington Bipolar Power Transistor is for use as output devices in complementary general-purpose amplifier applications.

Replacement Active Part Number: BD679A

  • -
  • -
  • High DC Current Gain hFE = 750 (Min) @ IC
    = 1.5 and 2.0 Adc
  • Monolithic Construction
  • BD675, 675A, 677, 677A, 679, 679A, 681 are complementary with BD676, 676A, 678, 678A, 680, 680A, 682
  • BD677, 677A, 679, 679A are equivalent to MJE 800, 801, 802, 803
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to BD679A(LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Package Size (mm)

Reference Price

BD679ASTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

No

NPN

4

80

2.8

0.75

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.